Product Description
Case Closed: Meet the Lapcon® Commercial & Residential Door Closer
- The LDD is easy to install on either new or existing doors, with installation optimized for speed and convenience.
- The sturdy steel construction, high-precision design, and cycle-tested Lapcon® dampers all contribute to a product that will be durable and high-performing.
- You can adjust the damper for door weight post-installation in order to maximize the LDD’s self-closing operation.
- The damper function can be easily disabled whenever needed.
- The LDD commercial and residential door closer has a slim vertical profile of only ¾”, fitting into most door frames.
- Safely supports doors up to 36” (914 mm) in width.
- Designed doors weighing 33 to 88 lbs (15 – 4 kg).
- The design is handed, so make sure to buy left-handed or right-handed models as needed.
- For use only on interior doors, as exposure to water, high humidity, wind, and extreme temperatures will degrade the mechanism.
WARNING: This product can expose you to acrylonitrile, butadiene, styrene, cadmium, chromium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
- The
Lapcon® Door Damper (LDD)
- is an industrial, commercial, institutional, and residential door closer which ensures that swinging doors will close gently and securely on their own. This is a great productivity feature for bustling workplaces as well as a luxury feature in hotels and conference centers. Designed for use with interior swinging doors, the
LDD
- takes hold of the door at
15°
- from the closed position and softly closes the door from there, even if the user pushes the door hard (within reason).
LDD-S-R/DBR
- (right-hand opening, dark brown color). See below for other models, which feature a variety of colors as well as the corresponding left-handed versions.
LDD Commercial & Residential Door Closer Features
An Eye Toward Functionality, Durability, & Performance
Generous Door Compatibility Specifications
About This Model (LDD-S-R/DBR)
- This commercial and residential door closer model is
LDD-S-R/DBR
- , which is the
surface mount type
- , with
right-hand opening
- (opens toward you to your right), and a
dark brown color
- . We have produced eight surface mount
LDD
- models in all, consisting of four color options in their left- and right-handed forms:
Lapcon Door Damper Models Surface Mount Type | ||
Color | Left-Hand Opening Opens toward you to your left. | Right-Hand Opening Opens toward you to your right. |
White | LDD-S-L/WT | LDD-S-R/WT |
Light Gray | LDD-S-L/LGR | LDD-S-R/LGR |
Light Brown | LDD-S-L/LBR | LDD-S-R/LBR |
Dark Brown | LDD-S-L/DBR | LDD-S-R/DBR |
Recessed LDD Type Also Available
- We also make the
LDD
- in a
recessed type
- as a counterpart to this surface mount type, along with a supplementary
heavy-duty recessed type
- for doors weighing 88 to 22 lbs (4 – 1 kg)
(LDD-V1 Series)
- . Not seeing the commercial and residential door closer options you’re looking for? Have a look at our other hardware solutions and accessories.
Product Specifications
Material
Steel, Zinc Alloy
Finish
Plain
Weight of Item (g)
550
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
212
Width of Item (in)
8.375
Load Capacity (kg)
40
Load Capacity (lbs)
88
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 45, 3.5 X 15 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files