7120VA

Pointfix22 Glass Standoff- 7120VA

MSRP:
$101.60 USD
Sold as Each
(No reviews yet) Write a Review
7120VA

Pointfix22 Glass Standoff- 7120VA

MSRP:
$101.60 USD
Sold as Each
(No reviews yet) Write a Review
Quantity:
Product Description
  • Small stand off with cover cap
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
62
Length or Depth of Item when closed (mm)
22
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
22
Height of Item (in)
0.875
Width of Item (mm)
30
Width of Item (in)
1.1875
Max. Glass Thickness (mm)
8
Max. Glass Thickness (in)
0.3125
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.3125
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.5 X 60
Fasteners Type
Flat Head Wood Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Pointfix22 Glass Standoff - 7062VA

$99.00
Pointfix40 Glass Standoff - 7000VA

$168.50
Pointfix60 Glass Standoff - 7010VA

$217.80
Pointfix40 Glass Standoff - 7005VA

$171.60
Pointfix60 Glass Standoff - 7015VA

$251.30