7140E1EV1

Pointfix10 Glass Standoff- 7140E1EV1

MSRP:
$32.10 USD
Sold as Each
(No reviews yet) Write a Review
7140E1EV1

Pointfix10 Glass Standoff- 7140E1EV1

MSRP:
$32.10 USD
Sold as Each
(No reviews yet) Write a Review
Quantity:
Product Description
  • Mini stand off with cover cap
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Aluminum, Brass
Finish
Anodized, Nickel Plated
Weight of Item (g)
3
Length or Depth of Item when closed (mm)
10
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
19.5
Height of Item (in)
0.8125
Width of Item (mm)
10
Width of Item (in)
0.4375
Max. Glass Thickness (mm)
6
Max. Glass Thickness (in)
0.125
Min. Glass Thickness (mm)
3
Min. Glass Thickness (in)
0.25
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M3 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Pointfix22 Glass Standoff - 7062VA

$99.00
Pointfix60 Glass Standoff - 7015VA

$251.30
Pointfix60 Glass Standoff - 7010VA

$217.80
Pointfix22 Glass Standoff- 7120VA

$101.60
Pointfix40 Glass Standoff - 7000VA

$168.50