7000VA

Pointfix40 Glass Standoff - 7000VA

MSRP:
$168.50 USD
Sold as Each
(No reviews yet) Write a Review
7000VA

Pointfix40 Glass Standoff - 7000VA

MSRP:
$168.50 USD
Sold as Each
(No reviews yet) Write a Review
Quantity:
Product Description
  • Flush mount type glass standoff
  • Recommended Screw Size: M8 bolt
  • Longer base 80~180 mm (3-5/32"~7-3/32") available as special order
  •  WARNING: This product can expose you to cadmium, lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
302 Stainless Steel, Aluminum
Finish
Satin
Weight of Item (g)
167
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
31
Height of Item (in)
1.25
Width of Item (mm)
40
Width of Item (in)
1.625
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
0.3125
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.5
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M8 bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Pointfix40 Glass Standoff - 7005VA

$171.60
Pointfix22 Glass Standoff- 7120VA

$101.60
Pointfix22 Glass Standoff - 7062VA

$99.00
Pointfix60 Glass Standoff - 7010VA

$217.80
Pointfix10 Glass Standoff- 7140E1EV1

$32.10