7062VA

Pointfix22 Glass Standoff - 7062VA

MSRP:
$99.00 USD
Sold as Each
(No reviews yet) Write a Review
7062VA

Pointfix22 Glass Standoff - 7062VA

MSRP:
$99.00 USD
Sold as Each
(No reviews yet) Write a Review
Quantity:
Product Description
  • Glass standoff with round face plate
  • Recommended Screw Size: M5 bolt
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
71
Length or Depth of Item when closed (mm)
22
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
39.5
Height of Item (in)
1.5625
Width of Item (mm)
22
Width of Item (in)
0.875
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
0.25
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.5
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Pointfix22 Glass Standoff- 7120VA

$101.60
Pointfix10 Glass Standoff- 7140E1EV1

$32.10
Pointfix60 Glass Standoff - 7015VA

$251.30
Pointfix60 Glass Standoff - 7010VA

$217.80
Pointfix40 Glass Standoff - 7005VA

$171.60