Glass Standoffs

Need Help Choosing?

Talk to an Expert

Fits Most Glass Panels


Our glass standoffs are designed to support panes of glass between 1/8” (3mm) and 9/16” (15mm) in thickness, which includes the vast majority of glass panels used for these types of applications.

Superior Quality in a Thoughtful Aesthetic


These glass panel standoffs are elegant, crisp, and secure, giving you a luxurious look on the finished product and the assurance that only comes from using task-suited, high-quality components.

Find The Best Parts to Round Out Your Project


At Sugatsune America, we have built up our catalog over decades in response to the specific needs of the architects, engineers, and designersour services. The result is a highly diverse product inventory that offers a premium aesthetic paired with durability and high performance for a long service life. And each component is always ready to ship via our wholesale and retail partners.

Contact our sales support team for product questions or issues with our glass standoffs, or visit our Glass Clamps & Standoffs page to find the accompanying hardware.

Ready To Take Your Project to the Next Level?