Sugatsune Canada @ ADM Montreal 2026
Posted On Jul 9th 2026
Posted On Jul 9th 2026
Posted On Jul 9th 2026
ADM Montreal 2026, November 11-12 Congress Center | Booth #510.
Sugatsune Canada, Inc
Since 1930, Sugatsune Kogyo Co. in Japan has been a trusted source worldwide for developing precision-engineered unique hardware solutions.
In September of 2016, Sugatsune Canada, Inc. was established in Montreal, Quebec, to provide a high level of service and local support to Canadian customers. We are known for our wide range of industrial hardware.
We are committed to offering a complete line of high-quality, precision-engineered hardware that can help solve your unique challenges.
This year, we will be introducing our various series of products: Magnetic catches, Torque Hinges, Soft-close drawer slides, hooks, Push locks Fasteners
We will be launching our Push Lock Fastener series. This will include our 152FT Push Lock Fastener / Mini flush type.
Here are some of its features:
To learn more about this product and more, please visit us at ADM Montreal 2026, from November 11th to 12th, at our booth #510.
See you in Montreal!
The 152 FT Push Lock Fastener, features a flush locking design that prevents accidental unlocking, and only a pointed object can be used to unlock the lock. In this way, the locking piece stays in the panel even when the panel is unlocked. 152 FT Push Lock Fastener is made of Stainless Steel suitable for corrosive environments.
Once the push lock is in place, installation or removal of a panel will be quick and easy. All of this, combined with their simple operation and reliability, makes them the best choice for a wide variety of applications, especially in the automation, electronics, and furniture manufacturing industries.
________________________________________
The MC-MSH series is sealed magnetic catches made with silicone rubber (to reduce noise when the door closes), neodymium, and 304 stainless steel. It has a strong magnetic force and may be combined with stainless steel or plastic sealed optional counter plates. Its blue finish makes it easily detectable in the event it accidentally falls into food products. Also, contaminants, such as mold, are more easily visible than they would be with other colored materials.
Alternatively, a stainless steel mounting plate MC-JM49, for applications where rust is an issue, may also be used.
________________________________________
NF Series
Available in different shapes and sizes, the NF hook series that features a spring action, for a soft-close of the hook. Ideal for a minimalist look or for small spaces, these hooks will blend in the environment, all while staying functional.
The NF-45D series are spring-loaded recessed hooks that retract to their bodies in a soft-closing motion. Each hook features a lip at the end of the arm to keep objects in place, making them ideal for environments that are susceptible to motion, and vibrations often experienced in trains.
________________________________________
When using the HG-MPS2 hinges, the door may be held at three different positions: -10, 120, and 170 degrees. An additional stopper may be used to limit lid or door from overextending. Made entirely of plastic components, namely PBT and ABS; hinge movement prevents unwanted particles, such as metal, from entering the air. This is ideal for lightweight doors in science labs, such as measuring devices or medical equipment. These hinges, available in black or white finish, may support door weights of up to 1 kg (2.2 lbs.) per pair.
Ultra-thin Magnetic Catches
MC-JM49_STAINLESS STEEL COUNTERPLATE
Sugatsune Canada has a complete line of magnetic catches and latches for industrial, commercial, and residential projects. Explore our magnetic catches to complement almost any application. Alternatively, stainless steel mounting plate MC-JM49, for applications where rust is an issue, may also be used.
CATCHES & LATCHES
Sugatsune has a wide range of catches and latches which keep doors closed for security; also offering a range of latches designed for cabinets, sliding doors, exterior doors, storage systems and more.
Many of our products include anti-corrosion properties like stainless steel, making them ideal for industrial, marine, medical, and general exterior applications, as well as a luxury selling point for commercial projects.
Magnetic catches and Accesories
Sugatsune Canada has a complete line of catches and latches for industrial, commercial, and residential projects. Explore our magnetic catches to complement almost any application.
The MC-JMP45 sealed counterplate is a magnetic catch hermetically sealed in resin. It has high rust resistance and dust intrusion proof; also, prevents metal-on-metal contact.
Many of our products include anti-corrosion properties like stainless steel, making them ideal for industrial, marine, medical, and general exterior applications, as well as a luxury selling point for commercial projects.
________________________________________
Lift Assist Hinges HG-PA series
This power assist hinge makes opening lids and doors effortless.
It’s surface-mounted to save space inside your application and includes a soft-closing function to prevent slamming.
Torque is adjustable (±11%), making it a great choice for medical and machine equipment.
HG-PA202
The power-assist hinge minimizes the force required to lift or open lids and doors.
Its external surface-mount design saves interior space, while the soft-closing function prevents slamming.
With torque adjustment (±5%), it’s a practical choice for medical and machine equipment.
See the details that make the difference!
MLGX25
ELEVATE YOUR PERFORMANCE with the MLGX Multi-Roller Linear Guide. Its unique “Dual-X design” features 45°angled roller bearings that create consistent contact with the rail, ensuring smooth and stable motion even when operating under a moment load. It can also be mounted in various orientations while maintaining its level of performance.
MLGX - MULTI-ROLLER LINEAR GUIDE
Ideal for automated machinery, medical, analysis or food equipment and kiosks.
How to Install Sugatsune MLGX-25!
Ultra-thin Magnetic Catches
Catches:
BCTS-85J: Stainless steel adjustable tension catch
S-ATJ: Balance Adjustable Spring-Loaded Lid Stay
HG-TASJ40L ADJUSTABLE TORQUE HINGE
Torque Hinge - HG-TQW8080
TORQUE HINGE - HG-TQW8080-Video
BI-DIRECTIONAL ONE-WAY TORQUE HINGE - HG-TQW8080
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)