7051EO

Pointfix - 7051EO

MSRP:
$47.80 USD
(No reviews yet) Write a Review
7051EO

Pointfix - 7051EO

MSRP:
$47.80 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Flush mount type glass standoff
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel, Aluminum
Finish
Satin
Weight of Item (g)
67
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
30
Width of Item (in)
1.1875
Max. Glass Thickness (mm)
15
Max. Glass Thickness (in)
0.25
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.5625
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
6 X 60 mm
Fasteners Type
Countersunk Wood Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Pointfix  22 Glass Standoff  - 7120VA

$84.60
Pointfix  40 Glass Standoff - 7000VA

$140.40
Pointfix  60 Glass Standoff - 7010VA

$181.50
Pointfix  22 Glass Standoff - 7062VA

$73.40