Sugatsune @WMS Toronto 2025
Posted On Nov 10th 2025
Posted On Nov 10th 2025
Posted On Nov 10th 2025
WMS Toronto 2025 – November 12th - 14th @ Toronto Congress Center
Sugatsune @ WMS Toronto 2025 – Booth #1115
Sugatsune Canada will be at WMS Toronto 2025, from November 12–14 at the Toronto Congress Centre. This event is one of Canada’s leading shows for woodworking professionals, where woodworkers and manufacturers come together to explore new ideas and innovations.
Visit us at Booth #1115 to discover innovative hardware solutions for cabinetry and furniture applications, including soft-down stays, lift systems, and functional hinges designed for precision and smooth motion.
Our team will be happy to walk you through product features and answer any questions you may have.
If you’d like more information or need support after the show, contact us anytime at support@sugatsune.ca
The HES Concealed Hinge Series epitomizes the innovative spirit of Sugatsune. It all began with the groundbreaking HES3D, which features three-way adjustability and a distinctive lift-off feature, transforming the concealed hinge as we knew it. The HES2S then became the first ever surface mounted concealed hinge, creating hidden doors with unparalleled ease. Sugatsune has pushed boundaries even further with the introduction of the HES1F, a one-of-a-kind slim frame hinge system integrating both frame and hinges, making door installation even easier while keeping a sleek aesthetic. Each iteration in the series underscores Sugatsune’s commitment to innovation, quality craftsmanship, and fun.
Award Winning: MFU1200 Flush Sliding Door System
Create a “WOW!” Moment Every Time You Make an Entrance! This unique FLUSH SLIDING DOOR SYSTEM operates by pushing the door inwards and to the side, revealing an entirely new experience. Pull the door and watch it quietly disappear into the surrounding walls. Available in two load capacities to meet your needs. The MFU1200 can be used in single and double door configurations. IF Design Award 2023, Interzum 2023, A'N Best of Products Winner.
A Pocket Door System Like No Other! ALT-ST - Pocket Door System
Soft-close hinges and door alignment to ensure a seamless experience. During installation, you can adjust the doors to five different angles to ensure a perfect fit and effectively utilize your space. Our system is durable and available in various lengths and depths, making it perfect for use in closets, laundry rooms, kitchens, and more. Best of KBIS 2024, Finalist.
LIN-X800 - Lateral Door Opening System
The LIN-X800 offers a versatile solution for doors with its lateral opening mechanism, enabling doors to swing out laterally within a small radius—ideal for tight front space applications. This hinge provides 4-way adjustability, allowing for vertical, horizontal, depth, and parallel adjustments. The built-in dampers ensure smooth and soft-closing movement, making it suitable for various applications such as closet entryways, large pantry doors, storage, hidden rooms, and L-shaped corner spaces. The hardware is non-handed, accommodating both left- and right-opening doors. While designed for overlay installation, it can also be installed flush with the surrounding cabinet or wall.
LIN-X450 - Lateral Door Opening System for Cabinets
The distinctive LIN-X lateral opening hardware allows you to reinvent cabinetry, eliminate dead space, and increase access to blind corners or islands. The unique movement of the LIN-X allows for a compact opening clearance. Integrated dampers provide a smooth and quiet closing of the door. ? Click and discover LIN-X450

Sugatsune’s Lid Stays provide smooth, reliable motion control for lids, flaps, and small doors—keeping them open, closed, or at a fixed angle to enhance usability and safety. Designed to prevent sudden slamming, these stays help reduce the risk of pinched fingers while offering a refined, stable motion.
NSDX Series — Adjustable Soft-Down Lid Stays
The NSDX Series combines functionality and clean design with Sugatsune’s Soft Motion Technology from Motion Design Tec®. Each model offers adjustable speed control and secure positioning, ensuring comfortable and safe operation across a range of cabinet styles and applications.
Available for upward, top, and downward-opening doors, the NSDX Series provides versatile motion solutions adaptable to various design needs.
NSDX-35 (UPWARD-OPENING FLAP DOOR)
Compatible with piano, butt, or concealed hinges for a seamless appearance.
• Adjustable opening angles: 80°, 90°, or 100° to suit multiple configurations.
• Secure hold at full open for easy and stable access.
• Delivers smooth, controlled motion that enhances both function and aesthetics.
NSDX-10 (DOWNWARD-OPENING FLAP DOOR)
NSDX-20(TOP-OPENING FLAP DOOR)
NSDX-10/TV (Downward Opening, Short Arm)
AILERON - LIFT-ASSIST LID STAY

The SDS Series provides smooth, controlled motion for flap doors, compatible with concealed, piano, or butt hinges. Each model uses Sugatsune’s Soft Motion Technology from Motion Design Tec®, ensuring gentle movement for safety and comfort.
Available for upward, top, and downward-opening doors, the SDS Series keeps doors securely open or closed, making installation and everyday use simple and reliable.
The SDS-C30 is designed for upward-opening flap doors and works seamlessly with concealed, piano, or butt hinges. It securely holds doors in both open and closed positions and is ideal for doors with a thickness of 25/32” (20 mm).
Designed for upward-opening flap doors, the SDS-C301N works with concealed, piano, or butt hinges. This non-handed lid stay keeps doors securely open or closed, making installation simple and reliable.
The SDS-C100 is for downward-opening flap doors and can be used with piano, butt, or drop hinges. With a catch mechanism, it holds doors securely in the closed position and features a non-handed design for easy installation.
IF-360 — Receding Door Mechanism
The IF-360 is a space-saving mechanism designed for upward-opening cabinet doors. Its innovative design allows the door to recede smoothly into the cabinet, keeping it completely out of the way when open. Featuring a soft-close function with adjustable speed and a durable build tested for 30,000 open/close cycles, the IF-360 ensures reliable performance and long-lasting use.
Compatible with a variety of door thicknesses, weights, heights, and widths, this system provides flexibility for different cabinet applications.
? Click below to view the full spec sheet and find the configuration that best fits your project. Get the full Spec Sheet
The HDS Series provides smooth, controlled motion for flap doors and lids, compatible with piano, butt, or concealed hinges. Each model is designed to be used in pairs for stability and balance, ensuring reliable performance and secure positioning.
HDS-30 (Upward Opening)
• Holds the flap securely in both closed and fully opened positions.
• Designed for upward-opening doors.
• Offers different torque options depending on the variant.
HDS-10 (Downward Opening)
• For downward-opening flap doors.
• Holds doors in both closed and opened positions.
HDS-20 (Top Opening)
• For top-opening flap doors.
• Holds the door firmly in the fully opened position.
? Click below to view the complete specification sheet and explore the torque ranges, installation details, and model variations to find the best fit for your project.
Get the complete specifications brochure
And for more updates and inspiration, we invite you to follow us on our website & social media channels:
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)