Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
506
Length or Depth of Item when closed (mm)
252
Length or Depth of Item when closed (in)
9.9
Height of Item (mm)
78.3
Height of Item (in)
3
Width of Item (mm)
100
Width of Item (in)
3.9
Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
No
Is RoHS Compliant
RoHS 3
Downloadable Files