Product Description
- Corrosion resistant
- Ideal for magazine/news paper waste box
Product Specifications
Material
Stainless Steel (SUS304)
Finish
Satin
Weight of Item (g)
290
Length or Depth of Item when closed (mm)
283
Length or Depth of Item when closed (in)
11.142
Height of Item (mm)
36
Height of Item (in)
1.417
Width of Item (mm)
68
Width of Item (in)
2.677
For Horizontal Installation
Horizontal and Vertical use
Shape
Rectangular
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
No
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files