AN-HH025-HL

10" Satin Round Trash Chute - AN-HH025-HL

MSRP:
$87.00 USD
(No reviews yet) Write a Review
AN-HH025-HL

10" Satin Round Trash Chute - AN-HH025-HL

MSRP:
$87.00 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
793
Length or Depth of Item when closed (mm)
278
Length or Depth of Item when closed (in)
10.94
Height of Item (mm)
78.5
Height of Item (in)
3
Width of Item (mm)
278
Width of Item (in)
10.94
Diameter (mm)
278
Diameter (in)
10.94
Shape
Circular
All-Stainless Steel
Yes
Are Fasteners Included
No
Are Fasteners Required
N
Is NSF Compliant
No
Downloadable Files

Related Products

10" Black Round Trash Chute - AN-HH025-BL

$96.00
12" Satin Round Trash Chute - AN-HH030-HL

$108.00
9" Satin Oval Trash Chute - AN-VH023-HL

$102.00
Trash Chute & Grommet - AN-SH026-HL

$74.70
Trash Chute & Grommet - AD-DH015-HL

$217.40