Product Specifications
Material
304 Stainless Steel
Finish
Black
Weight of Item (g)
795
Length or Depth of Item when closed (mm)
278
Length or Depth of Item when closed (in)
10.94
Height of Item (mm)
78.5
Height of Item (in)
3
Width of Item (mm)
278
Width of Item (in)
10.94
Diameter (mm)
278
Diameter (in)
10.94
Shape
Circular
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Downloadable Files