Product Specifications
Material
304 Stainless Steel
Finish
Black
Weight of Item (g)
973
Length or Depth of Item when closed (mm)
323
Length or Depth of Item when closed (in)
12.72
Height of Item (mm)
78.5
Height of Item (in)
3
Width of Item (mm)
323
Width of Item (in)
12.72
Diameter (mm)
323
Diameter (in)
12.72
For Horizontal Installation
Shape
Circular
All-Stainless Steel
Yes
Are Fasteners Included
No
Are Fasteners Required
No
Is NSF Compliant
No
Downloadable Files