Product Specifications
Material
304 Stainless Steel
Finish
Black
Weight of Item (g)
506
Length or Depth of Item when closed (mm)
252
Length or Depth of Item when closed (in)
9.9
Height of Item (mm)
78.3
Height of Item (in)
3
Width of Item (mm)
100
Width of Item (in)
3.9
Shape
Oval
All-Stainless Steel
Yes
Are Fasteners Included
No
Are Fasteners Required
No
Is NSF Compliant
No
Downloadable Files