Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
973
Length or Depth of Item when closed (mm)
323
Length or Depth of Item when closed (in)
12.72
Height of Item (mm)
78.5
Height of Item (in)
3
Width of Item (mm)
323
Width of Item (in)
12.72
Diameter (mm)
323
Diameter (in)
12.72
Shape
Circular
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files