Product Description
- Tension force is not adjustable
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
75
Length or Depth of Item when closed (mm)
24.9
Length or Depth of Item when closed (in)
0.98
Length or Depth of Item when open (mm)
20.5
Length or Depth of Item when open (in)
0.807
Height of Item (mm)
13.5
Height of Item (in)
0.531
Width of Item (mm)
48
Width of Item (in)
1.89
Pull Out Force (kg)
3.9
Pull Out Force (lbs)
8.6
Push In Force (kg)
4.1
Push In Force (lbs)
9
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8x16mm and M5x25
Fasteners Type
Screw
Is CA Prop 65 Compliant
No
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files