Product Description
- Tension force is not adjustable
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
18
Length or Depth of Item when closed (mm)
15.7
Length or Depth of Item when closed (in)
0.618
Length or Depth of Item when open (mm)
12.5
Length or Depth of Item when open (in)
0.492
Height of Item (mm)
8.3
Height of Item (in)
0.327
Width of Item (mm)
28.5
Width of Item (in)
1.122
Pull Out Force (kg)
2.4
Pull Out Force (lbs)
5.3
Push In Force (kg)
3.6
Push In Force (lbs)
7.9
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1x16mm and M3x25
Fasteners Type
Screw
Is CA Prop 65 Compliant
No
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files