Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
8000
Length or Depth of Item when closed (mm)
695
Length or Depth of Item when closed (in)
27.36
Height of Item (mm)
500
Height of Item (in)
19.69
Width of Item (mm)
60
Width of Item (in)
2.36
Load Capacity (kg)
500
Load Capacity (lbs)
1102
Holes
10
All-Stainless Steel
Yes
Are Fasteners Included
Yes
Are Fasteners Required
Yes
Fasteners Type
8×60 5 pcs Truss Head Tapping Screw (Wall Side),5×20 5 pcs Truss Head Tapping Screw (Shelf Side)
Is NSF Compliant
N
Downloadable Files