Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
720
Length or Depth of Item when closed (mm)
245
Length or Depth of Item when closed (in)
9.65
Height of Item (mm)
125
Height of Item (in)
4.92
Width of Item (mm)
40
Width of Item (in)
1.57
Load Capacity (kg)
160
Load Capacity (lbs)
352
Holes
6
All-Stainless Steel
Yes
Are Fasteners Included
Yes
Are Fasteners Required
Yes
Fasteners Type
5×45 3 pcs Truss Head Tapping Screw (Wall Side),5×16 3 pcs Truss Head Tapping Screw (Shelf Side)
Is NSF Compliant
N
Downloadable Files