Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
2700
Length or Depth of Item when closed (mm)
495
Length or Depth of Item when closed (in)
19.5
Height of Item (mm)
250
Height of Item (in)
9.84
Width of Item (mm)
50
Width of Item (in)
2
Load Capacity (kg)
300
Load Capacity (lbs)
661
Holes
9
All-Stainless Steel
Yes
Are Fasteners Included
Yes
Are Fasteners Required
Yes
Fasteners Type
6×60 5 pcs Truss Head Tapping Screw (Wall Side),5×20 4 pcs Truss Head Tapping Screw (Shelf Side)
Is NSF Compliant
N
Downloadable Files