UTA-105IV

Recessed Pull With Ventilation Grill (Ivory) - UTA-105IV

MSRP:
$17.40 USD
(No reviews yet) Write a Review
UTA-105IV

Recessed Pull With Ventilation Grill (Ivory) - UTA-105IV

MSRP:
$17.40 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  •  WARNING: This product can expose you to acrylonitrile, butadiene, chromium, nickel, styrene, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    304 Stainless Steel, ABS Plastic
    Finish
    Satin, Black ABS Plastic
    Weight of Item (g)
    40
    Length or Depth of Item when closed (mm)
    105
    Length or Depth of Item when closed (in)
    4.1875
    Height of Item (mm)
    27
    Height of Item (in)
    1.125
    Width of Item (mm)
    40
    Width of Item (in)
    1.625
    Handle Depth (mm)
    21
    Handle Depth (in)
    0.8125
    Max. Panel Thickness (mm)
    25
    Max. Panel Thickness (in)
    1
    Min. Panel Thickness (mm)
    18
    Min. Panel Thickness (in)
    0.6875
    Back-to-Back Option
    N
    All-Stainless Steel
    N
    Are Fasteners Included
    N
    Are Fasteners Required
    N
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    RoHS 3
    Downloadable Files

    Related Products

    Recessed Pull With Ventilator Ventilation Grill (Grey) - UTA-105GR

    $17.40
    Recessed Pull With Ventilation Grill (Black) - UTA-105BL

    $15.90
    Ventilation Grill With Cable Grommet (Ivory) - APD-KH66-IV

    $2.90
    Ventilation Grill With Cable Grommet (Ivory) - APD-KH170-IV

    $4.20
    Ventilation Grill With Cable Grommet (Ivory) - APD-KH260-IV

    $8.30