Product Description
Product Specifications
Material
304 Stainless Steel, ABS Plastic
Finish
Satin, Black ABS Plastic
Weight of Item (g)
40
Length or Depth of Item when closed (mm)
105
Length or Depth of Item when closed (in)
4.134
Height of Item (mm)
27
Height of Item (in)
1.063
Width of Item (mm)
40
Width of Item (in)
1.575
Handle Depth (mm)
21
Handle Depth (in)
0.8125
Max. Panel Thickness (mm)
25
Max. Panel Thickness (in)
1
Min. Panel Thickness (mm)
18
Min. Panel Thickness (in)
0.6875
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files