ITEM NO. | H-75-C-108 |
Weight | 54 g |
Dimensions | 32 × 108 × 8 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 8 |
Bar Shape | Round |
CC Length (Inch) | 3-15/16 |
CC Length (mm) | 100 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
108 mm | 8 mm | 32 mm | 54 g |
Components
Component | Material | Finish |