MFU-1000-LMONO FLAT UNISON FLUSH DOOR HARDWARE

Description

Flush sliding door for walk-in closets, hidden rooms or passages, and other specialty designs. Push door inwards and then slide away to reveal the inner space.

Applications


Specs
ITEM NO.MFU-1000-L
Door Max. Height (inch)

98-7/16

Door Max. Height (mm)

2500

Door Max. Thickness (inch)

01-03-2016

Door Max. Thickness (mm)

30

Door Max. Weight (kg)

30

Door Max. Weight (lbs)

66

Door Max. Width (inch)

39-3/8

Door Max. Width (mm)

1000

Door Min. Thickness (Inch)

01-03-1932

Door Min. Thickness (mm)

28

Door Min. Width (inch)

31-01-2002

Door Min. Width (mm)

800

Overall Length (mm) Width (mm) Height (mm) Weight (g)

Components

Component Material Finish
Upper Track Aluminum Anodized
Top Guide Block Aluminum, Polycarbonate Silver White
Bottom Guide Block Aluminum Silver
Upper Bracket Steel Chromate
Stopper PBT, Steel White, Yellow Zinc Chromate
Lower Guide Steel Chromate
Front and Back Upper Roller POM, Steel Natural, Chromate
Bottom Guide Pin Polyamide Yellow Zinc Chromate, Light Brown
Guide Track Aluminum Anodized
CAD/BIM Files
Videos

No videos yet!

Downloads