7060E0

Pointfix20 Glass Standoff Special Wrench Z059 Required For InstallatiOn - 7060E0

MSRP:
$50.00 USD
Sold as Each
(No reviews yet) Write a Review
Image coming soon
7060E0

Pointfix20 Glass Standoff Special Wrench Z059 Required For InstallatiOn - 7060E0

MSRP:
$50.00 USD
Sold as Each
(No reviews yet) Write a Review
Quantity:
Product Description
  • Flush mount type glass standoff
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
23
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.787
Height of Item (mm)
34
Height of Item (in)
1.339
Width of Item (mm)
20
Width of Item (in)
0.787
Max. Glass Thickness (mm)
12
Max. Glass Thickness (in)
0.25
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.5
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Pointfix30 Glass Standoff Special Wrench Z057 Required For Installation - 4872ZN1

$28.10
Pointfix30 Glass StandoffSpecial Wrench Z057 Required For InstallatiOn - 4872ZN5

$33.80
Pointfix40 Glass Standoff - 7000VA

$168.50
Pointfix22 Glass Standoff- 7120VA

$101.60
Pointfix22 Glass Standoff - 7062VA

$99.00