Product Specifications
Material
Steel, EPDM Rubber, ABS Plastic
Finish
Black
Weight of Item (g)
281
Length or Depth of Item when closed (mm)
38
Length or Depth of Item when closed (in)
1.5
Height of Item (mm)
58
Height of Item (in)
2.28
Width of Item (mm)
51.1
Width of Item (in)
2
Are Fasteners Included
Yes
Are Fasteners Required
Yes
Fasteners Type
M5 x 40 mm Binding Head Tapping Screw (For Top-Mounted Stopper),M5 x 20 mm Binding Head Tapping Screw (For Door-Mounted Stopper)
Is NSF Compliant
No
Downloadable Files