Product Specifications
Material
Acrylonitrile Styrene Acrylate Plastic
Finish
Black
Weight of Item (g)
40
Length or Depth of Item when closed (mm)
88.7
Length or Depth of Item when closed (in)
1
Height of Item (mm)
72.1
Height of Item (in)
2.84
Width of Item (mm)
79.1
Width of Item (in)
3.11
Are Fasteners Included
No
Are Fasteners Required
No
Is NSF Compliant
No
Downloadable Files