Sugatsune @ NACS 2023

Posted On Aug 27th 2023

Sugatsune @ NACS 2023

NACS is designed to help strengthen the convenience and fuel retailing industry with relevant and timely topics that include leadership, legislative advocacy, global markets, the newest products and services and targeted educational programs for participants of every business size. NACS brings together the industry's retailers and suppliers to establish and build connections, exchange ideas and thrive.

Stainless Steel Heat Resistant Torque Hinges

HG-TBS, HG-TBSJ and HG-ITHP. with various torque strengths, heat resistant and 40,000 open/close cycle testing. These hinges are ideal for applications in food preparation equipment, lab testing, dry chambers or any high humidity/temperature environment.

Lift-Assist Torque Hinge —HG-TLAJ

A new addition to our Motion Design Tec (MDT) family, the HG-TLAJ, Lift-assist torque hinge. It combines the convenience of making the lid lighter and the free stop feature of a torque hinge . It also features torque adjustability to make sure it is perfectly supports the lid.

Gravity Hinge with Self/Soft Close HG-JG150

The newest addition to our Motion Design Tec (MDT) family, the HG-JG150, Gravity Hinge with Soft/Self Close. It combines functionality and Beauty with a sleek chrome finish and adjustable closing speed. It also features mounting adjustability to make sure it is perfectly in place.

Share This Post