Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
219
Length or Depth of Item when open (mm)
202
Length or Depth of Item when open (in)
8
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
40
Width of Item (in)
1.625
CC Length (mm)
192
CC Length (in)
7.5625
Bar Diameter (mm)
40 X 10
Back-to-Back Option
N
Bar Shape
Rectangle
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files