Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
166
Length or Depth of Item when open (mm)
138
Length or Depth of Item when open (in)
5.4375
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
40
Width of Item (in)
1.625
CC Length (mm)
128
CC Length (in)
5.0625
Bar Diameter (mm)
40 X 10
Back-to-Back Option
N
Bar Shape
Rectangle
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files