DSR213-2700-25/BLK

2700mm Black Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-2700-25/BLK

MSRP:
$1,029.60 USD
Sold as Set
(No reviews yet) Write a Review
DSR213-2700-25/BLK

2700mm Black Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-2700-25/BLK

MSRP:
$1,029.60 USD
Sold as Set
(No reviews yet) Write a Review
Product Specifications
Material
Plastic
Finish
Black
Weight of Item (g)
195
Height of Item (mm)
2662
Height of Item (in)
104.80
Width of Item (mm)
14.25
Width of Item (in)
0.56
Are Fasteners Included
N
Are Fasteners Required
N
Fasteners Size
 
Fasteners Type
 
Is CA Prop 65 Compliant
 
Is NSF Compliant
N
Downloadable Files

Related Products

2700mm White Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-2700-25/WHT

$1,029.60
1930mm Black Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-1930-25/BLK

$963.60
2330mm Black Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-2330-25/BLK

$990.00
1524mm Black Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-1524-25/BLK

$937.20
1524mm White Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-1524-25/WHT

$937.20