DSR213-2330-25/BLK

2330mm Black Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-2330-25/BLK

MSRP:
$990.00 USD
Sold as Set
(No reviews yet) Write a Review
DSR213-2330-25/BLK

2330mm Black Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-2330-25/BLK

MSRP:
$990.00 USD
Sold as Set
(No reviews yet) Write a Review
Product Specifications
Material
Plastic
Finish
Black
Weight of Item (g)
195
Height of Item (mm)
2292
Height of Item (in)
90.24
Width of Item (mm)
14.25
Width of Item (in)
0.56
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Downloadable Files

Related Products

2330mm White Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-2330-25/WHT

$990.00
2700mm Black Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-2700-25/BLK

$1,029.60
1930mm Black Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-1930-25/BLK

$963.60
1524mm Black Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-1524-25/BLK

$937.20
1524mm White Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-1524-25/WHT

$937.20