DSR213-1524-25/BLK

1524mm Black Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-1524-25/BLK

MSRP:
$937.20 USD
Sold as Set
(No reviews yet) Write a Review
DSR213-1524-25/BLK

1524mm Black Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-1524-25/BLK

MSRP:
$937.20 USD
Sold as Set
(No reviews yet) Write a Review
Product Specifications
Material
Plastic
Finish
Black
Weight of Item (g)
108
Height of Item (mm)
1486
Height of Item (in)
58.50
Width of Item (mm)
14.25
Width of Item (in)
0.56
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Downloadable Files

Related Products

1524mm White Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-1524-25/WHT

$937.20
2700mm Black Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-2700-25/BLK

$1,029.60
1930mm Black Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-1930-25/BLK

$963.60
2330mm Black Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-2330-25/BLK

$990.00
2330mm White Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-2330-25/WHT

$990.00