2200-24-8001

- 2200-24-8001

MSRP:
$49.00 USD
(No reviews yet) Write a Review
Image coming soon
2200-24-8001

- 2200-24-8001

MSRP:
$49.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Cylinder lock with locked/unlocked indicator. - Indicator: Unlocked - Blue, Locked - Red
  • Cylinder rotates for either drawer or cabinet door application.
  • Cylinder Diameter: 22 mm (7/8")
  • 12 key changes available.
  • Keyed Alike (KA) or Keyed Different (KD) available
  • Please specify when ordering.
  • Master key available at surcharge. (2200-24MK, 2200-30MK)
  • Keys can be shared with other 2200 series locks.
  • 4 mm (5/32") plastic distance plate TSSP available for various door thickness. See P.629
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Brass
Finish
Nickel
Weight of Item (g)
115
Length or Depth of Item when closed (mm)
35.2
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
44
Height of Item (in)
1.75
Width of Item (mm)
45
Width of Item (in)
1.8125
Min. Door Thickness (mm)
24
Min. Door Thickness (in)
0.9375
Master Keying Availability
N
Million Lock
N
Key Changes
12
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20, 2.1 X 10 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products

Retrofit Door Straightener L=2200 (Set Of 10)  - DSR701-2200/B-10

$897.60
Retrofit Door Straightener L=2200 (Set Of 10)  - DSR701-2200/S-10

$937.20