2200GL-8001

Cabinet Lock - 2200GL-8001

MSRP:
$43.70 USD
(No reviews yet) Write a Review
Image coming soon
2200GL-8001

Cabinet Lock - 2200GL-8001

MSRP:
$43.70 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Brass cylinder lock with 2 keys.
  • Locked/Unlocked Indicator - Unlocked: Blue - Locked: Red
  • Master key system (2200 GLMK) available at surcharge.
  • Key can be shared with other 2200 series locks.
  • 12 key changes available
  • please specify keyed alike or differently when ordering.
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Brass
Finish
Nickel
Weight of Item (g)
75
Length or Depth of Item when closed (mm)
26
Length or Depth of Item when closed (in)
1.0625
Height of Item (mm)
42.5
Height of Item (in)
1.6875
Width of Item (mm)
57.5
Width of Item (in)
2.3125
Max. Door Thickness (mm)
6
Max. Door Thickness (in)
0.25
Min. Door Thickness (mm)
4
Min. Door Thickness (in)
0.1875
Max. Glass Thickness (mm)
6
Max. Glass Thickness (in)
0.25
Min. Glass Thickness (mm)
4
Min. Glass Thickness (in)
0.1875
Master Keying Availability
N
Million Lock
N
Key Changes
12
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.5 x 8 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products