2200QL-24-8001

Cabinet Lock - 2200QL-24-8001

MSRP:
$79.50 USD
(No reviews yet) Write a Review
Image coming soon
2200QL-24-8001

Cabinet Lock - 2200QL-24-8001

MSRP:
$79.50 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Only 1/8 turn is needed to unlock/lock the door.
  • Key automatically returns to original position, making it easy to remove the key.
  • With indicator.
  • 300 key changes available
  • Please specify keyed alike or differently when ordering.
  • Master key type available at surcharge. (Maximum 170 key changes per master key)
  • Keys can be shared with other 2200 series locks.
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
200
Length or Depth of Item when closed (mm)
38.2
Length or Depth of Item when closed (in)
1.5625
Height of Item (mm)
51
Height of Item (in)
2.0625
Width of Item (mm)
55
Width of Item (in)
2.1875
Min. Door Thickness (mm)
24
Min. Door Thickness (in)
0.9375
Master Keying Availability
Y
Million Lock
N
Key Changes
300
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20, 2.1 X 10 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products