MLGX32-300S

11-13/16" MLGX32 Rail - MLGX32-300S

MSRP:
$45.00 USD
Sold as Each
(No reviews yet) Write a Review
MLGX32-300S

11-13/16" MLGX32 Rail - MLGX32-300S

MSRP:
$45.00 USD
Sold as Each
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
164
Length or Depth of Item when closed (mm)
300
Length or Depth of Item when closed (in)
11.81
Height of Item (mm)
12.7
Height of Item (in)
0.5
Width of Item (mm)
32
Width of Item (in)
1.26
Rail Length (mm)
300
Rail Length (in)
11.81
Rail Width (mm)
32
Rail Width (in)
1.26
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Hexagon socket bolt M4 (head diameter: Ø7.6 mm or less, head height: 2.2 mm or less),Pan head screw M4
Is NSF Compliant
N
Downloadable Files

Related Products

39-3/8" MLGX32 Rail - MLGX32-1000S

$100.00
47-1/4" MLGX32 Rail - MLGX32-1200S

$120.00