VT-DF-A1820

VT-DF-A1820 Level Adjustable Shelf Track - VT-DF-A1820

MSRP:
$223.19 USD
(No reviews yet) Write a Review
VT-DF-A1820

VT-DF-A1820 Level Adjustable Shelf Track - VT-DF-A1820

MSRP:
$223.19 USD
(No reviews yet) Write a Review
Product Description

Shelves are a vital component of interior design. They reduce clutter and help you retrieve items faster. The organization they bring improves efficiency, both in residential and commercial settings. Sugatsune’s adjustable shelf track adds flexibility to these benefits. 

Why You Need the VT-DF-A1820

Our wall-mounted adjustable shelving system can be installed anywhere in your space. All you need is a surface to fasten the slotted panel brackets. Once those are in place, you can attach wall panels of any color and material. Our system uses snap-in panel catches, making panel installation fast and effortless.

With the panels attached, you can slot in our shelf brackets and affix shelf boards of any kind. Our adjustable shelf track allows you to use any material that suits your taste. Also, you can install and readjust the position of shelves within the slots at any moment. That makes creating headroom for short and tall objects easier. 

Moreover, Sugatsune’s wall-mounted adjustable shelving system is designed to leave space for wiring between the panel brackets and the panels. If you have an electronic appliance on any of the shelves, that saves you the trouble of trunking cables up your walls. 

If a shelf needs to be fixed, this system lets you slide it out without interfering with the rest of the setup. For a panel, you only have to remove the shelves in the top and bottom slots before snapping it off the catches. 

Acquire Our Adjustable Shelving System

Since 1930, Sugatsune has been a trusted source worldwide for precision-engineered original hardware solutions. From residential and commercial architectural and furniture hardware to industrial components for food, medical equipment, transportation, and aerospace, you can find the right and unique solution to help build and show off your creations. Sugatsune America is AS9120 B and ISO 9001:2015 certified and distributes exceptional products to deliver convenience and satisfaction to people.

Explore our full line of over 6,000 products in the United States, including the VT-DF-A1820 adjustable shelf track, by visiting our digital resources, featuring extensive product literature and downloadable CAD files. You may also contact our experts to find solutions to your creative challenges.

Product Specifications
Material
Aluminum
Finish
Gray
Weight of Item (g)
3400
Length or Depth of Item when closed (mm)
1820
Length or Depth of Item when closed (in)
71.6875
Height of Item (mm)
39.1
Height of Item (in)
1.5625
Width of Item (mm)
105
Width of Item (in)
4.1875
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Level Adjustable Shelving System  - VT-DS-A1820

$192.00
Level Adjustable Shelving System - VT-DF-E1820

$90.20
Level Adjustable Shelving System - VT-DF-C20

$1.10
Level Adjustable Shelving System - VT-DS-E1820

$60.00
Level Adjustable Shelving System - VT-DS-G-685

$292.60