APD-KH66-CR

Ventilation Grill With Cable Grommet (Chrome) - APD-KH66-CR

MSRP:
$9.70 USD
(No reviews yet) Write a Review
APD-KH66-CR

Ventilation Grill With Cable Grommet (Chrome) - APD-KH66-CR

MSRP:
$9.70 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Compact
  • Can be pressure fit into place
  •  WARNING: This product can expose you to chemicals including chromium (hexavalent compounds), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic (ABS)
Finish
Chrome
Weight of Item (g)
3.7
Length or Depth of Item when closed (mm)
28
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
6.5
Height of Item (in)
0.3125
Width of Item (mm)
66
Width of Item (in)
2.625
Bore Dimensions(mm)
62.5 x 24.6
Nesting Grommets
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

Ventilation Grill With Cable Grommet (Ivory) - APD-KH66-IV

$2.90
Ventilation Grill With Cable Grommet (Brown) - APD-KH66-BR

$2.90
Ventilation Grill With Cable Grommet (Black) - APD-KH66-BL

$2.90
Ventilation Grill With Cable Grommet (Chrome) - APD-KH170-CR

$24.20
Ventilation Grill With Cable Grommet (White) - APD-KH66-WT

$2.90