APD-KH170-CR

Ventilation Grill With Cable Grommet (Chrome) - APD-KH170-CR

MSRP:
$24.20 USD
Sold as Each
(No reviews yet) Write a Review
APD-KH170-CR

Ventilation Grill With Cable Grommet (Chrome) - APD-KH170-CR

MSRP:
$24.20 USD
Sold as Each
(No reviews yet) Write a Review
Quantity:
Product Description
  • Features nesting ventilator for nice aesthetics
  • Can be pressure fit into place
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic (ABS)
Finish
Chrome
Weight of Item (g)
24
Length or Depth of Item when closed (mm)
41
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
11.3
Height of Item (in)
0.5
Width of Item (mm)
176
Width of Item (in)
6.9375
Bore Dimensions(mm)
167.5 x 35
Nesting Grommets
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

Ventilation Grill With Cable Grommet (Brown) - APD-KH170-BR

$4.20
Ventilation Grill With Cable Grommet (Black) - APD-KH170-BL

$4.20
Ventilation Grill With Cable Grommet (White) - APD-KH170-WT

$4.20
Ventilation Grill With Cable Grommet (Ivory) - APD-KH170-IV

$4.20
Ventilation Grill With Cable Grommet (Chrome) - APD-KH66-CR

$9.70