Product Description
- Features nesting ventilator for nice aesthetics
- Can be pressure fit into place
Product Specifications
Material
Plastic (ABS)
Finish
Black
Weight of Item (g)
20
Length or Depth of Item when closed (mm)
41
Length or Depth of Item when closed (in)
1.614
Height of Item (mm)
11.3
Height of Item (in)
0.445
Width of Item (mm)
176
Width of Item (in)
6.929
Bore Dimensions(mm)
167.5 x 35
Nesting Grommets
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files