AST-45

Stainless Steel Ventilation Grill- AST-45

MSRP:
$3.70 USD
(No reviews yet) Write a Review
AST-45

Stainless Steel Ventilation Grill- AST-45

MSRP:
$3.70 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • 1.5 mm (1/16") diameter holes
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
4
Length or Depth of Item when closed (mm)
3
Length or Depth of Item when closed (in)
0.125
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
45
Width of Item (in)
1.8125
Nesting Grommets
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Stainless steel tacks
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products

Stainless Steel Ventilation Grill- AST-210

$8.10
Stainless Steel Ventilation Grill- AST-100

$7.00
Stainless Steel Ventilation Grill- AST-55

$4.30
Stainless Steel Ventilation Grill- AST-70

$4.70
Stainless Steel Ventilation Grill- AST-160

$6.80