AST-100

Stainless Steel Ventilation Grill- AST-100

MSRP:
$7.00 USD
Sold as Each
(No reviews yet) Write a Review
AST-100

Stainless Steel Ventilation Grill- AST-100

MSRP:
$7.00 USD
Sold as Each
(No reviews yet) Write a Review
Contact Us
Product Description
  • 1.5 mm (1/16") diameter holes
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
19
Length or Depth of Item when closed (mm)
4
Length or Depth of Item when closed (in)
0.1875
Height of Item (mm)
100
Height of Item (in)
3.9375
Width of Item (mm)
100
Width of Item (in)
3.9375
Nesting Grommets
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Stainless steel tacks
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products

Stainless Steel Ventilation Grill- AST-55

$4.30
Stainless Steel Ventilation Grill- AST-160

$6.80
Stainless Steel Ventilation Grill- AST-70

$4.70
Stainless Steel Ventilation Grill- AST-210

$8.10
Stainless Steel Ventilation Grill- AST-45

$3.70