Product Description
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
68
Length or Depth of Item when closed (mm)
12.7
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
90
Height of Item (in)
3.5625
Width of Item (mm)
22
Width of Item (in)
0.875
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 22 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Downloadable Files