ESR-2-18

Stainless Steel Drawer Slide (Undermount) - ESR-2-18

MSRP:
$78.50 USD
(No reviews yet) Write a Review
ESR-2-18

Stainless Steel Drawer Slide (Undermount) - ESR-2-18

MSRP:
$78.50 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Under carriage mounting with bracket
  • 3/4 extension
  • Front disconnect
  • Friction brake stop
  • Mount with M4 or #8 Binding, Pan, or Truss head screws
  • Two plastic tacks supplied per slide.
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Grey
Weight of Item (g)
490
Length or Depth of Item when closed (mm)
476.2
Length or Depth of Item when closed (in)
18.75
Length or Depth of Item when open (mm)
793.7
Length or Depth of Item when open (in)
31.25
Height of Item (mm)
33
Height of Item (in)
1.3125
Width of Item (mm)
48.6
Width of Item (in)
1.9375
Load Capacity (kg/pr)
7
Load Capacity (lbs/pr)
15
Slide Length (mm)
476.2
Slide Length (in)
18.75
Travel Length (mm)
317.5
Travel Length (in)
12.5
Profile Width (mm)
9.5
Profile Width (in)
0.375
Profile Height (mm)
38.4
Profile Height (in)
1.5
Mounting Type
Under Mount
Extension Type
3/4 Extension Undermount Slide
Front Disconnect
Y
Friction Brake Stop
Y
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Binding Head M4 or #8,Pan Head M4 or #8,Truss Head M4 or #8
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS3
Downloadable Files

Related Products

Stainless Steel Drawer Slide (Undermount) - ESR-2-16

$70.50
Stainless Steel Drawer Slide (Undermount) - ESR-2-20

$85.50
Stainless Steel Drawer Slide (Undermount) - ESR-2-22

$94.00
Stainless Steel Drawer Slide (Undermount) - ESR-2-24

$102.00
Stainless Steel Drawer Slide (Undermount) - ESR-2-26

$110.00