ESR-SC4513-28

Stainless Steel 45MM SoftClose Slide 28" - ESR-SC4513-28

MSRP:
$125.50 USD
(No reviews yet) Write a Review
ESR-SC4513-28

Stainless Steel 45MM SoftClose Slide 28" - ESR-SC4513-28

MSRP:
$125.50 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Soft close feature for smooth, silent movement
  • Stainless steel runners and ball bearings
  • Full extension
  • Front disconnect
  • Positive stop
  • Hold-in detent 700 g-f (1.5 lb) max
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
1940
Length or Depth of Item when closed (mm)
700
Length or Depth of Item when closed (in)
27.5625
Length or Depth of Item when open (mm)
1400
Length or Depth of Item when open (in)
55.125
Height of Item (mm)
44.7
Height of Item (in)
1.8125
Width of Item (mm)
12.7
Width of Item (in)
0.5625
Load Capacity (kg/pr)
31
Load Capacity (lbs/pr)
68
Slide Length (mm)
700
Slide Length (in)
27.5590551181102
Travel Length (mm)
700
Travel Length (in)
27.5590551181102
Profile Width (mm)
12.7
Profile Width (in)
0.5
Profile Height (mm)
44.7
Profile Height (in)
1.75984251968504
Mounting Type
Side mount
Extension Type
Full Extension
Front Disconnect
Y
Friction Brake Stop
N
Hold-in Detent
Y
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
Y
Non-Handed
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Binding Head M4 or #8,Pan Head M4 or #8,Truss Head M4 or #8
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 3
Downloadable Files
2d/3d files

Related Products

Stainless Steel 45MM SoftClose Slide 16" - ESR-SC4513-16

$86.10
Stainless Steel 45MM SoftClose Slide 20" - ESR-SC4513-20

$100.30
Stainless Steel 45MM SoftClose Slide 22" - ESR-SC4513-22

$105.60
Stainless Steel 45MM SoftClose Slide 24" - ESR-SC4513-24

$112.90
Stainless Steel 45MM SoftClose Slide 26" - ESR-SC4513-26

$118.20