Product Description
- Large 1-1/4” opening that can easily split apart to accept larger plugs or connectors.
- Zinc die cast grommet for greater durability and aesthetics.
- The lid is equipped with a unique locking system. Rubber stoppers on the back side prevent the lid from turning or coming off unintentionally.
- Smaller split cable grommet (CHC-S) is also available.
Product Specifications
Material
ZINC ALLOY, NBR
Finish
NICKEL
Weight of Item (g)
64
Height of Item (mm)
18.6
Height of Item (in)
0.732
Width of Item (mm)
50
Width of Item (in)
1.969
Round Bore Dimensions (mm)
40
Round Bore Dimensions (in)
1.5625
Bore Dimensions Height (mm)
40
Bore Dimensions Height (in)
1.5625
Bore Dimensions Width (mm)
40
Bore Dimensions Width (in)
1.5625
Diameter (mm)
32.2
Diameter (in)
1.25
Max. Panel Thickness (mm)
50
Max. Panel Thickness (in)
2
Min. Panel Thickness (mm)
15
Min. Panel Thickness (in)
0.5625
Shape
Round
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files