Product Description
- Hermetically sealed, ideal for high corrosion environments.
- No metal to metal contact, ideal for cleanroom applications.
- Strong magnetic force.
- Optional counterplate sold separately: Stainless Steel
- NSF certified.
Product Specifications
Material
NEODYMIUM, POLYPROPYLENE
Finish
White
Weight of Item (g)
19
Length or Depth of Item when open (mm)
5.6
Length or Depth of Item when open (in)
0.22
Height of Item (mm)
17
Height of Item (in)
0.669
Width of Item (mm)
45
Width of Item (in)
1.772
Magnetic Force (kg)
3
Magnetic Force (lbs)
6.6
Sealed
Y
Snap-in
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
#6 x 3/4"
Is RoHS Compliant
RoHS 3
Downloadable Files