DSI-350-16

STAINLESS STEEL SLIDING DOOR HANDLE - DSI-350-16

MSRP:
$5.90
Product Description
  • Back surface-mount edge pull
  • Easy to grip tab
  • Made of high-quality stainless steel for corrosion resistance
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
22
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
20.4
Height of Item (in)
0.8125
Width of Item (mm)
32
Width of Item (in)
1.3125
CC Length (mm)
16
CC Length (in)
0.625
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.8 x 15 mm Flathead
Fasteners Type
Flathead Wood Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL Sliding Door Handle (Black) - DSI-4257-35-BL

$444.00
Black STAINLESS STEEL Sliding Door Handle - DSI-3250-35-BL

$150.00
STAINLESS STEEL SLIDING DOOR HANDLE - DSI-3250-50

$160.00
STAINLESS STEEL Sliding Door Handle (Black) - DSI-4257-45-BL

$489.60
STAINLESS STEEL Sliding Door Handle (Black) - DSI-4251-45-BL

$217.20